??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
741-100 - End plate, snap-fit type, 1.5 mm thick
Bill of material
741-100_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
18.50 mm
Width
1.50 mm
Depth
12.50 mm
Color
Weight
0.300 g
eCl@ss 7.1
27-44-04-92
eCl@ss 8.1
27-44-04-92
Previews
3D
2D
Download CAD models