??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
739 - WN SUBLAND DRILL
Bill of material
739 5.500
Item ID
Item Description
MEHRFASENSTUFENBOHR,
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN
Treatment
BPB
Cutting Diameter min
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Flute Length
mm
Function Length
mm
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Number of Cutting Edges
2
Weight
kg
Standard of Characteristics
DIN4000-81
Point Angle, Step Included Angle
118 Grad
Cutting Direction
R
Cutting Tool Material
HF-K
Coating
OHNE
Point Length
mm
Shank Length
mm
Helix Direction
R
Helix Angle
Grad
Coolant Exit Style Code
0
Step Count
2
Step Length, First Step
mm
Tool Style Code
2
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models