??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
739-332 to 739-342 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.81 MM / 0.15 IN
Bill of material
739-336
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
17.5 A
Pin Spacing
3.81 mm
No. of poles
Height
12.30 mm
Width
mm
Depth
13.40 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
Comment
L = (No. of poles -1) x Pin Spacing + 3,5 mm + 1,5 mm
Dimensions
1,1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models