??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WAGO
Description
736-602 to 736-616 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS IN LINE PIN SPACING 7.62 MM / 0.3 IN
Bill of material
736-604
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
21 A
Pin Spacing
7.62 mm
No. of poles
Height
26.50 mm
Width
mm
Depth
21.00 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
Comment
L = (No. of poles - 1) x Pin Spacing + 5,08 mm + 1 mm
Dimensions
1,3 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models