??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
WAGO
Description
736-202 to 736-224 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS STAGGERED BY HALF THE PIN SPACING PIN SPACING 5 MM / 0.197 IN
Bill of material
736-206
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
21 A
Pin Spacing
5.00 mm
No. of poles
Height
26.50 mm
Width
mm
Depth
21.00 mm
Number of connection points
Number of potentials
Color
grau
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1 mm
Dimensions
1,3 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
미리보기
3D
2D
CAD모델 다운로드