??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
735-122 to 735-127 - PCB TERMINAL BLOCK 2 SOLDER PINS / POLE IN LINE 2 POLE WITH PUSH BOTTONS PIN SPACING 3.81 MM / 0.15 IN
Bill of material
735-123
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
Height
18.40 mm
Width
mm
Depth
10.80 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
Comment
Dimensions
1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models