??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
734-232/105-604/997-405 to 734-242/105-604/997-408 - THR male header, 1.0 x 1.0 mm solder pin, straight, 100% protected against mismating, in tape-and-reel packaging, Pin spacing 3.81 mm
Bill of material
734-235/105-604/997-407
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
Height
10.30 mm
Width
mm
Depth
8.50 mm
Color
schwarz
Comment
L = (No. of poles - 1) x Pin Spacing + 5,9 mm
Dimensions
1,4 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models