??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
734-1446 - THT double-deck male header, 1.0 x 1.0 mm solder pin, angled, 100% protected against mismating, Pin spacing 3.5 mm, 32-pole
Bill of material
734-1446_HI
Item-No.
734-1446
Description
THT double-deck male header, 10.0 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
320 V
Rated impulse voltage
2 kV
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
32
Height
17.90 mm
Width
58.70 mm
Depth
16.80 mm
Number of potentials
32
Color
light gray
Weight
13.612 g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Stáhnout CAD model