??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
733-332/105-604 TO 733-342/105-604 - Header straight solder pin0.8x0.8 mm
Bill of material
733-336/105-604
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
2.50 mm
No. of poles
Height
8.90 mm
Width
mm
Depth
7.80 mm
Color
schwarz
Comment
L = (No. of poles + 1) x Pin Spacing
Dimensions
1,2 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models