??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
731-162 to 731-172/048-000 - 1-conductor feedthrough terminal strip for flush-mounting pin spacing 5.08 mm / 0.2 in Wire-wrap pin 1 x 1 mm
Bill of material
731-166/048-000
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
5 A
Pin Spacing
5.08 mm
No. of poles
Height
12.00 mm
Width
mm
Depth
15.50 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 3 mm | L1 = L + 5,8 mm | L2 = L + 6,4 mm
Dimensions
For thickness of mounting plate 1,5 mm max
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models