??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm500_24d - Bel Power Solutions
Bill of material
72RCM500-24D
Part Number
72RCM500-24D
Description
DC-DC Rugged Melcher™ Cassette, Power 500W, Output 24VDC, 21A, Input 50.4-90VDC, Out OK, output voltage adjust, shutdown
Power
500 W
Voltage Input
50.4-90 VDC
Output Voltage
24 VDC
Output Current
21 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models