??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm1000_24d - Bel Power Solutions
Bill of material
72RCM1000-24D
Part Number
72RCM1000-24D
Description
DC-DC Rugged Melcher™ Cassette, Power 1000W, Output 24VDC, 42A, Input 50.4-90VDC, Out OK, Output Voltage Adjust, Shutdown
Power
1000 W
Voltage Input
50.4-90 VDC
Output Voltage
24 VDC
Output Current
42 A
Operating Temperature
-40 to 55 °C
Previews
3D
2D
Download CAD models