??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
72GS - Silicone rubber wheels for high temperatures, aluminium centre
Bill of material
722152
Code
722152
Wheel diameter
100 mm
Wheel width
40 mm
Hub bore diameter
15 mm
Hub length
40 mm
Static load
100 daN
Rolling resistance
80 daN
Load capacity
80 daN
Weight
0.43 kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models