??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
727 - DIN 8054 HM AUFSTECK-REIBAHLE
Bill of material
727 36.000
Item ID
727 36.000
Item Name
HM-BEST,AUFST.-REIB. 36,000 DIN 8054RN K
Company Code
GG
Cutting Tool Material, Manufacturer Naming
DK120UF
Standard Number
DIN 8054
Cutting Diameter
36 mm
Manufacturing ISO Tolerance Class
H7
Protruding Length
44 mm
Overall Length
50 mm
Cuttingedge Length, max.
30 mm
Function Length
48.600 mm
Connection Type, Machine Side
FDA
Connection Form, Machine Side
2
Connection Size, Machine Side
160
Connection Diameter, Machine Side
16 mm
Cutting Direction
R
Standard of Characteristics
DIN4000-126
Number of Cutting Edges
8
Helix Direction
N
Cutting Tool Material
HW
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Weight
0.252 kg
Tool Style Code
5
Connection Code, Machine Side
FDA01600200
Previews
3D
Dimension
2D
Download CAD models