??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
727-207 - 4-level end plate, marking: 3-2-1-0--0-1-2-3, 7.62 mm thick
Bill of material
727-207
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
42.00 mm
min. thickness
7.62 mm
Length
126.00 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
4-level end plate
Manufacturer product description
4-level end plate, marking: 3-2-1-0--0-1-2-3, 7.62 mm thick
Designed as intermediate plate
No
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/727-207
Previews
3D
2D
Download CAD models