??
Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
WAGO
Description
727-136 - 8-level same potential terminal block without locking clips
Bill of material
727-136/004-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 10 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
18 A
Height
58.50 mm
Width
7.62 mm
Depth
226.00 mm
Number of connection points
32
Number of potentials
Color
Weight
g
Comment
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Предварительные просмотры
3D
2D
Загрузка CAD-моделей