??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
7261 - Piezoelectric Low Pressure Sensor
Bill of material
KISTLER Typ 7261
Type
7261
Bore/Sensor
Measuring range
-1...10 bar
Measuring range
0...1 bar
Measuring range
0...-1 bar
Overload
12 bar
Sensitivity
2200 pC/bar
Natural frequency
≈13 kHz
Natural frequency with cover
≈2.5 kHz
Natural frequency with hose nipple Type 1227
≈0.35 kHz
Linearity
≤±0.8 %FSO
Hysteresis
<0.5 %FSO
Dead volume
1.5 cm^3
Insulation resistance
>5x10¹³ Ω
Capacitance
24 pF
Acceleration sensitivity
<10ˉ³ bar/g
Temperature coefficient of sensitivity
–0,02 %/°C
Operating temperature range
-40...240 °C
Shock resistance
2000 g
Weight
0.18 kg
Material numbers
000000000018006884
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models