??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
726-771 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, for 19" racks
Bill of material
726-771_HI
Item-No.
726-771
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.2 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
10 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
10 A
No. of poles
32
Height
131.90 mm
Width
34.60 mm
Depth
33.40 mm
Color
dark gray
Weight
124.800 g
eCl@ss 7.1
27-24-26-08
eCl@ss 8.1
27-24-26-08
Previews
3D
2D
Download CAD models