??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
726-662 - Common potential matrix patchboard, Marking 1-24, with 2 input modules incl. end plate, Color of modules: white, Numbering of modules arranged vertically, for 19" racks, Slimline version
Bill of material
726-662_HI
Item-No.
726-662
Description
Common potential matrix patchboard, 16 mm², 76 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.2 - 16 mm²
Cross section
24 - 6 AWG
Strip length
16 - 17 mm
Current intensity
76 A
Height
132.00 mm
Width
34.60 mm
Depth
80.70 mm
Color
dark gray
Weight
264.400 g
eCl@ss 7.1
27-24-26-04
eCl@ss 8.1
27-24-26-04
Previews
3D
2D
Baixar modelos em CAD