??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
726-242 - Matrix patchboard, 32-pole, Marking 33-64, suitable for Ex i applications, Color of modules: blue, Module marking, side 1 and 2 vertical
Bill of material
726-242_HI
Item-No.
726-242
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 1.5 mm²
Cross section
28 -16 AWG
Strip length
8 - 10 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
No. of poles
32
Height
132.00 mm
Width
44.00 mm
Depth
36.50 mm
Color
dark gray
Weight
186.700 g
eCl@ss 7.1
27-24-26-08
eCl@ss 8.1
27-24-26-08
Previews
3D
2D
下載CAD模型