??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
726-142 - Matrix patchboard, 32-pole, Marking 33-64, suitable for Ex i applications, Color of modules: blue, Module marking, side 1 and 2 vertical
Bill of material
726-142_HI
Item-No.
726-142
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 10 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
No. of poles
32
Height
132.00 mm
Width
44.00 mm
Depth
36.50 mm
Color
dark gray
Weight
170.200 g
eCl@ss 7.1
27-24-26-08
eCl@ss 8.1
27-24-26-08
预览
3D
2D
下载CAD模型