??
Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
WAGO
Description
722-732/039-000 TO 722-742/039-000 - Female plug with locking lever Pin Spacing 7.5 mm / 0.295 in 100% protected against mismating with straight solder pin
Bill of material
722-736/039-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
7.50 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm
Dimensions
1.3 +0.1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Предварительные просмотры
3D
2D
Загрузка CAD-моделей