??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
721-603/018-042 TO 721-605/018-042 - MALE CONNECTOR WITH SNAP-IN MOUNTING FOOT PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING WITH PRECEDING EARTH CONTACT
Bill of material
721-603/018-042
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
14.30 mm
Width
mm
Depth
27.50 mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm | B = A - 1,7 mm | C = A - 1,2 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models