??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Access Casters
Description
72 - Pneumatic (to 445 lb/ea)
Bill of material
72SF08227S
Part Number
72SF08227S
Series
72 Series Pneumatic
Fastening Type
Fastening Size
6-1/4" x 4-1/2"
Wheel Type
Black Pneumatic
Wheel Diameter
Inch
Tread Width
2.00 Inch
Brake Type
Swivel Lock
Bearing Type
Capacity
210 lbs
Mount Height
11 Inch
Swivel Lead
2 5/8 Inch
Swivel Radius
6.625 Inch
Previews
3D
2D
Сваляне на CAD модели