??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
716-62
Bill of material
716-62
Part Number
716-62
Description
7/16 Plug to 7/16 Plug Adapter 50 Ohm Straight
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
Yes
Frequency Max
7.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
7-16
Adapter Side 1 Style
Plug
Adapter Side 2 Series
7-16
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models