??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
716-196
Bill of material
716-196
Part Number
716-196
Description
RF Connector 7-16 Straight Jack Solder Cup Bulkhead 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
Yes
Frequency Max
7.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Solder Cup
Post Length
0.233 Inches (5.92 mm)
Size Category
Large
Previews
3D
2D
Download CAD models