??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
716-136
Bill of material
716-136
Part Number
716-136
Description
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
4-Hole Flange
Isolated
No
Low PIM
Yes
Frequency Max
7.5
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Round Post
Post Length
0.200 Inches (5.08 mm)
Extended Dielectric Length
0.220 Inches (5.59 mm)
Size Category
Large
Previews
3D
2D
Download CAD models