??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
713-1498/037-000 - Panel feedthrough male connector, 100% protected against mismating, 36-pole, Pin spacing 3.5 mm
Bill of material
713-1498/037-000
Item-No.
713-1498/037-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
36
Height
13.50 mm
Width
70.10 mm
Depth
13.30 mm
Number of connection points
36
Number of potentials
36
Color
schwarz
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 10.6 mm
Dimensions
1.1 +0.1 mm
Weight
8.952 g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models