??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
7113929 - Closing spring loaded continuous hinges
Bill of material
71-1-3929
PREVIEW
Reference
71-1-3929
Material
304 stainless steel
Finish
raw
A
915 mm
B
50 mm
C
2 mm
D
4 mm
PIN
mm
F
28 mm
H
52,5 mm
weight
90 g
S
4,5 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD