??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
7113928 - Opening spring loaded continuous hinges
Bill of material
71-1-3928
PREVIEW
Reference
71-1-3928
Material
304 stainless steel
Finish
raw
A
915 mm
B
50 mm
C
2 mm
D
4 mm
PIN
mm
F
28 mm
H
52,5 mm
weight
90 g
S
4,5 mm
Previews
3D
尺寸
2D
下載CAD模型