??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113926 - Opening spring loaded continuous hinges
Bill of material
71-1-3926
PREVIEW
Reference
71-1-3926
Material
304 stainless steel
Finish
raw
A
1995 mm
B
50 mm
C
2 mm
D
4 mm
PIN
mm
F
28 mm
H
52,5 mm
weight
90 g
S
4,5 mm
Previews
3D
Dimension
2D
Download CAD models