??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
7113921 - Closing spring loaded continuous hinges
Bill of material
71-1-3921
PREVIEW
Reference
71-1-3921
Material
304 stainless steel
Finish
raw
A
915 mm
B
30 mm
C
1,5 mm
D
4 mm
PIN
mm
F
18,5 mm
H
52,5 mm
weight
90 g
S
4,5 mm
预览
3D
尺寸标注
2D
下载CAD模型