??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
711-401 - Modular transformer fuse terminal block with marking area for fuse 6.35 x 32 mm
Bill of material
711-401
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
10 A
Height
57.10 mm
Width
22.50 mm
Depth
23.50 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
eCl@ss 7.1
27-14-11-10
Previews
3D
2D
Download CAD models