??
Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
WAGO
Description
711-182 to 711-190 - Compact transformer terminal block with marker slot for WTB markers
Bill of material
711-185
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
25 A
No. of poles
Height
35.00 mm
Width
mm
Depth
23.50 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
eCl@ss 7.1
27-14-11-10
Previews
3D
2D
Baixar modelos em CAD