??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx7_24_24_8g - Bel Power Solutions
Bill of material
70IMX7-24-24-8G
Part Number
70IMX7-24-24-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 24/24VDC, 0.15/0.15A, Input 40-121VDC, RoHS Compliant
Power
7,2 W
Voltage Input
40-121 VDC
Output Voltage
24/24 VDC
Output Current
0.15/0.15 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models