??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx7_15_15_8g - Bel Power Solutions
Bill of material
70IMX7-15-15-8G
Part Number
70IMX7-15-15-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 15/15VDC, 0.24/0.24A, Input 40-121VDC, RoHS Compliant
Power
7,2 W
Voltage Input
40-121 VDC
Output Voltage
15/15 VDC
Output Current
0.24/0.24 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models