??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx7_05_05_8g - Bel Power Solutions
Bill of material
70IMX7-05-05-8G
Part Number
70IMX7-05-05-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7W, Output 5/5VDC, 0.7/0.7A, Input 40-121VDC, RoHS Compliant
Power
7 W
Voltage Input
40-121 VDC
Output Voltage
5.svi VDC
Output Current
0.7/0.7 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models