??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx35d15d15_8zg - Bel Power Solutions
Bill of material
70IMX35D15D15-8ZG
Part Number
70IMX35D15D15-8ZG
Description
Rugged BMP Melcher™ DC-DC Converter, Power 36W, Output 15/15/15/15VDC, 0.6/0.6/0.6/0.6A, Input 40-121VDC, Open Frame, RoHS Compliant
Power
36 W
Voltage Input
40-121 VDC
Output Voltage
15/15/15/15 VDC
Output Current
0.6/0.6/0.6/0.6 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models