??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx35d12d12_8zg - Bel Power Solutions
Bill of material
70IMX35D12D12-8ZG
Part Number
70IMX35D12D12-8ZG
Description
Rugged BMP Melcher™ DC-DC Converter, Power 33.6W, Output 12/12/12/12VDC, 0.7/0.7/0.7/0.7A, Input 40-121VDC, Open Frame, RoHS Compliant
Power
33,6 W
Voltage Input
40-121 VDC
Output Voltage
12/12/12/12 VDC
Output Current
0.7/0.7/0.7/0.7 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models