??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx35d05d15_8g - Bel Power Solutions
Bill of material
70IMX35D05D15-8G
Part Number
70IMX35D05D15-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 32W, Output 5/15/15/5VDC, 1.4/0.6/0.6/1.4A, Input 40-121VDC, RoHS Compliant
Power
32 W
Voltage Input
40-121 VDC
Output Voltage
5/15/15/5 VDC
Output Current
1.4/0.6/0.6/1.4 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models