??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
70B Sideflex Safety Finger Chain - 70 Series
Bill of material
70B-C
Chain model
70B-C
Series
70 Series
Product name
70B Sideflex Safety Finger Chain
Application
Widely used in various kinds of food, beverage conveying.
Material
White polyoxymethylene (POM), operating temperature -30°C~+90°C.
Pin material
Cold austenitic stainless steel
Load
The maximum working load (25°C) is: 1000N
Remark
The sprocket is same to 70-C Sideflex Safety Finger Chain.
Width
70 mm
Weight
1.05 kg/m
opposite bending raduis
80 mm
Minimum sideflex raduis
150 mm
Previews
3D
2D
Download CAD models