??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030381 - HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
Bill of material
7030381
Dimension drawing
Product number of the Manufacturer
7030381
Short Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
Long Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry), Operating voltage 10…30 VDC, Flush, Threaded barrel, M18 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, High protection class IP69K, for harsh environments, Special double-lip seal, Protection against all common acid and alkaline cleaning agents, For the food industry, Laser engraved label, permanently legible, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101252583
Manufacturer Name
Turck
Manufacturer Type Description
TB-EM18WD-H1147-EX
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
56 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models