??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
700dnc40_24_cg - Bel Power Solutions
Bill of material
700DNC40-24-CG
Part Number
700DNC40-24-CG
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 3300W, Output 24VDC, 120A, Input 400 - 850VDC, Convection Cooled, IP 65 & 67
Power
3300 W
Output Voltage
24 VDC
Input Voltage Range
400 - 850 VDC
Input Voltage Nominal
700 VDC
Output Current
120 A
Protection
IP65 / IP67
Cooling
Convection
Power Flow
uni-directional - HV to LV
Operating Temperature
-40 to +45 °C
Dimensions WxHxD
270 x 113 x 342 + heat sink mm
Previews
3D
2D
Download CAD models