??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
7009 Series - Up to 1,250 LBS
Bill of material
S7039-A38H-PH-RB
Part Number
S7039-A38H-PH-RB
Series
7009 Series
Type
Fastening
Size
Diameter
palec
Tread Width
2 palec
Finish
Stainless Steel
Wheel Type
Wheel Color
Bearing Type
Overall Height
4 7/8 palec
Capacity
700 lbs.
Weight
4.82 lbs.
Brake Options
Swivel Radius
2 3/4 palec
Seal Option
Thread Guards
Side Washers
Swivel Lock
Zerk in Wheel
Previews
3D
Dimenze
2D
Stáhnout CAD model