您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
700-HR52TU24
Rockwell Automation
Relays & Timers
General Purpose Electronic Timers and Counters
Powered by
CAD模型選擇
{rockwellautomation/relays_and_timers/gp_el_timers_and_counters/700_hr.prj},{NB=700-HR52TU24},{DESC=Tube Base Dial Timing Relay},{TOT=},{TM=5},{TR=T},{CV=U24},{H=48.000},{L=81.600},{W=48.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
700-HR Multi-Function Multi-Range Timing Relay - 700-HR
Bill of material
700-HR52TU24
Catalog Number
700-HR52TU24
Description
Tube Base Dial Timing Relay
Type of Timer
Multi-Function, 2 Timed Contacts w/ No Voltage Inputs
V - Multi-Function, 2 Timed Contacts w/ Voltage Inputs
C - Single Function, One Instantaneous and One Timed Contact
M - Single Function, Two Timed Contacts
P - Multi-Function, One Instantaneous and One Timed Contact w/ Power Supply Start
S - Multi-Function, Two Timed Contacts w/ Power Supply Start
T - Multi-Function w/ Transistor Output
F - Twin Timer w/ 8 Pins
Y - Star Delta Timer
Q - True Off Delay
Multi-Function, 2 Timed Contacts w/ No Voltage Inputs
V - Multi-Function, 2 Timed Contacts w/ Voltage Inputs
C - Single Function, One Instantaneous and One Timed Contact
M - Single Function, Two Timed Contacts
P - Multi-Function, One Instantaneous and One Timed Contact w/ Power Supply Start
S - Multi-Function, Two Timed Contacts w/ Power Supply Start
T - Multi-Function w/ Transistor Output
F - Twin Timer w/ 8 Pins
Y - Star Delta Timer
Q - True Off Delay
Timing Mode
5 - Multi-Mode (6 Functions)
5 - Multi-Mode (6 Functions)
Contact Configuration
2 - DPDT Timed Contact Arrangement
Timing Range
T - 0.05 seconds to 300 hours
T - 0.05 seconds to 300 hours
Coil Voltage
U24 - 24...48V AC 50/60Hz / 12...48V DC
A17 - 100...240V AC 50/60Hz / 100...125V DC
U24 - 24...48V AC 50/60Hz / 12...48V DC
A17 - 100...240V AC 50/60Hz / 100...125V DC
Previews
3D
2D
下載CAD模型
生成CAD模型