??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
700-HL General Purpose Electromechanical / Solid State Relay - 700-HL
Bill of material
700-HLT1U12
Catalog Number
700-HLT1U12
Description
12 V AC/DC GP Terminal Block Relay
Hazardous Location
Output Relay Type
Contact Output
Connections
Build in 2.2mA Leakage Current Suppresion Circuit
Coil Voltage
Contact Type
Note
The standard package is 10 pc/box
미리보기
3D
2D
CAD모델 다운로드