??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LILAI Chain
Description
70 Flexible chain - 70 Series
Bill of material
70-C
Chain model
70-C
Series
70 Series Flexible chain
Product name
70 Flexible chain
Application
Mainly suitable for various kinds of food, beverage conveying.
Material
White polyoxymethylene (POM), operating temperature -30°C~+90°C.
Pin material
Stainless Steel 304
Load
The maximum working load (25°C) is: 1000N
Width
70 mm
Weight
1.33 kg/m
opposite bending raduis
75 mm
Minimum sideflex radius
200 mm
Previews
3D
2D
Pobierz modele CAD