??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
7/8" f 3p screw 6-8mm str
Bill of material
HARTING 6102201021200
Product number of the Manufacturer
6102201021200
Short Description
Cable connector, Straight, Female, Polyamide (PA), Thermoplastic polyurethane (TPU), Contacts: 3, Bronze, Conductor cross-section: 1.5 mm² max.
Long Description
Cable connector, Straight, Female, Polyamide (PA), Thermoplastic polyurethane (TPU), Contacts: 3, Bronze, Conductor cross-section: 1.5 mm² max., Rated current: ‌12 A, Polybutylene terephthalate (PBT), Screw locking
Manufacturer Type Description
7/8" f 3p screw 6-8mm str
Alternative product number
61 02 201 0212 00
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Threaded joint
Design of housing
straight
Overvoltage category
III
Brand
Circular connectors
External cable diameter, min.
6 mm
External cable diameter, max.
8 mm
max. connectable conductor cross-section
1.500 mm^2
Manufacturer product designation
7/8" f 3p screw 6-8mm str
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Polybutylene terephthalate (PBT)
rated voltage
300 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok