??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4-pole st/- f/- 0,5m
Bill of material
HARTING 21043162401
Product number of the Manufacturer
21043162401
Preview
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
Manufacturer Type Description
7/8 Cable Assembly 4-pole st/- f/- 0,5m
Alternative product number
21 04 316 2401
Manufacturer Name
HARTING
Delivery Time
210
screen connection present
No
Degree of protection (IP), mounted
IP67
Material of the contact coat
Gold
rated current
10 A
Brand
Circular connectors
Insertion cycles, min.
100
Construction form of the plug connector
Female
max. operating ambient temperature
85 °C
Cross section of conductor
1 mm^2
certificate/approval
CE
material of housing
Brass
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models