??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
voestalpine
Description
7.23 - Guide plates, thickness = 30mm; 38 mm
Bill of material
14357
Code-No. WF 750/1A
Width b 0/-0.05
mm
Length L 0/-0.1
mm
Thickness s
mm
Distance L1
mm
Distance L2 ±0.2
mm
Width b1
mm
Distance s1
mm
Diameter Ød1 H13
mm
Diameter Ød2 H13
mm
R
2 mm
R1
5 mm
S2
20 mm
Cheese head screw DIN EN ISO 4762
Weight
kg
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models